Press Release
Back to Press Room
Hall Effect Switch from Diodes Incorporated Aids Portable Product Miniaturization
The package’s space-saving advantage is further enhanced by the switch’s integrated pull-up resistors, which simplify the external circuit layout and save more PCB space. A simple band select pin enables device sensitivity to be programmed to one of two predefined magnetic sensitivity ranges, allowing the device to be used in multiple applications with different field strengths. Sensitivity can also be adjusted on the fly via an external logic source such as a microcontroller, whereby band can be adjusted with a simple firmware upgrade.
The AH1892’s lower operating voltage supply range, from 1.6V through to 3.6V, has been specifically optimized for portable and battery-powered applications; with normal operation consuming an average current of just 4.3µA, the switch ensures battery life is maximized. To help improve product reliability during manufacture and use, the device provides protection against electrostatic discharge to a level of 8kV on supply and output pins.
With Hall switch operating and release points highly stable over the extended temperature range from -40ºC to 85ºC and with a very low temperature coefficient, the AH1892 is immune to the possibility of early or late switching effects. The device’s chopper based design also offers high resistance to RF noise and other circuit stresses.
Besides the miniature U-WLB0707-4 package, the AH1892 is also offered in the standard low-profile SOT553 package. A high-sensitivity version of the AH1892 will be made available later in the year will be the AH1894, available in both SOT553 and DFN1216-4 package options. For further information, visit the Company’s website at www.diodes.com.
About
Source:
Company Contact:
Diodes Incorporated
Julie Holland
VP,
Worldwide Analog Products
P: 972-987-3900
E: pressinquiries@diodes.com
or
Investor
Relations Contact:
Shelton Group
Leanne K. Sievers
EVP,
Investor Relations
P: 949-224-3874
E: lsievers@sheltongroup.com