Press Release
Back to Press Room
Small Footprint 3.8V-32V Buck Converters From Diodes Incorporated Support High-Efficiency Automotive PoL Applications
The AP6320xQ devices integrate 125/68mΩ high/low-side power MOSFETs and the AP6330xQ devices integrate 70/40mΩ high/low-side power MOSFETs, enabling both to deliver high-efficiency step-down DC-DC conversion, while keeping the external component count to a minimum. Adoption of peak current mode control and use of integrated loop compensation networks help streamline deployment.
The proprietary gate driver arrangement in these buck converters mitigates switching node ringing effects, without lengthening MOSFET turn-on and turn-off times. This considerably reduces the high frequency radiated electromagnetic interference (EMI) noise normally associated with MOSFET switching.
The AP63200Q, AP63203Q, AP63205Q, and AP63300Q devices incorporate a frequency spread spectrum (FSS) function that helps alleviate EMI. Also featured is a pulse frequency modulation (PFM) mode that significantly improves light load efficiency levels. It enables a quiescent current (IQ) of 22μA (typical), which is almost half that of most competing devices. This enhances conversion efficiency levels when under light load situations.
The AP63200Q, AP63201Q, AP63300Q, and AP63301Q support 500kHz switching frequencies. The AP63203Q and AP63205Q support 1100kHz, and their faster switching frequency allows the use of smaller accompanying inductor and capacitor components. This allows further board space savings and an overall reduction in bill-of-materials (BOM) costs.
The AP6320xQ and AP6330xQ buck converter series are supplied in compact TSOT26 packages, with each having an operational temperature range of -40°C to +125°C. Undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown mechanisms are all incorporated to ensure ongoing reliability.
The AP6320xQ and AP6330xQ are AEC-Q100 Grade 1 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. In 1000 piece quantities, the AP6320xQ is available at
About
The DIODES logo is a registered trademark of
View source version on businesswire.com: https://www.businesswire.com/news/home/20220224005070/en/
Company Contact:
SVP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
President
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: