Press Release
Back to Press Room
12-Channel LED Driver from Diodes Incorporated Enables Superior Performance for Digital Signage and Displays
Operating over a 3V to 5.5V input, the driver uses adaptive pulse density modulation (APDM) to help mitigate non-ideal IOUT distortion and enhance visual refresh rates for enhanced performance. It can be used for indoor and outdoor LED video signage and displays, variable messaging signs (VMS), architectural and decorative LED lighting systems, and LCD backlighting.
The AL58221’s LED current is set by three external resistors (for RGB master setting), with each channel’s average output current being programmed independently via its digital interface. It features a 10MHz double-edge triggered data clock input that reduces EMI. The device’s two-wire serial interface sends grayscale data to the function-control registers that store the configuration information. It controls grayscale resolution and clock frequency, current output waveform selection, and internal-latch function.
The driver uses APDM to increase the visual refresh rate of >1,000Hz at 16-bit and >256kHz at 8-bit grayscale. This technique reduces flicker and provides output-current bilateral processing for EMI reduction. The AL58221 uses a clock duty recovery technique with pulse retiming to support a longer distance connection. Its two-wire serial interface also enables cascading applications for up to 1,030 devices.
Within the same LED driver family, the recently introduced AL58263 is a 16-channel device with 16-bit PWM grayscale dimming control for higher resolution and larger display panel applications.
The AL58221 and AL58263 are available in the thermally enhanced TSSOP-24EP (Type A1-B) package at
About
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2024
View source version on businesswire.com: https://www.businesswire.com/news/home/20240829902901/en/
Director, Investor Relations & Corporate Marketing
+1 408-232-9003
Contact Us
Source: