Press Release
Back to Press Room
5.5V, 4A, Low IQ Synchronous Buck Converter with Versatile I²C Interface from Diodes Incorporated is Optimized for Efficiency and Size in Automotive POL Systems
A key advantage of the AP61406Q is its I2C 3.0-compatible serial interface, which supports SCL clock rates up to 3.4MHz. This interface enables programmability for various parameters, including PFM/PWM modes, frequencies (1MHz, 1.5MHz, 2MHz, 2.5MHz), and output currents (1A/2A/3A/4A). The device also provides 20mV increment VOUT adjustability and provides fault status reports.
Optimized for high power density automotive POL applications, the AP61406Q is available in a W-QFN1520-8/SWP (Type UX) package, enabling it to operate at high ambient temperatures. The device also features a proprietary gate driver scheme that effectively resists switching node ringing without compromising MOSFET turn-on and turn-off times, thereby reducing high frequency radiated EMI noise.
The AP61406Q operates with an input voltage range of 2.3V to 5.5V. It integrates a 75mΩ high-side and a 33mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. Its adoption of constant on-time (COT) control minimizes external component count, facilitates loop stabilization, and results in low output voltage ripple.
The multi-function enable (EN) input also provides control of the mode of operation. This capability enables flexibility for low IQ (20µA), high-load efficiency in fixed PFM mode or equal ripple across load conditions in PWM mode. Additional features include an accurate power good (PG) indicator with an internal 5MΩ pull-up resistor with a ±5% window comparator circuit, which reduces bill-of-materials (BOM) costs.
The AP61406Q has high-side and low-side current sense protection during output short circuits, increasing its reliability in automotive POL applications. Other protection features include undervoltage lockout (UVLO), VIN overvoltage protection (OVP), peak and valley current limiting, and thermal shutdown.
The AP61406Q is available at
For further information, please visit: https://www.diodes.com/products/power-management/dc-dc-converters/integrated-power-stage/buck-converter/
About
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2025
View source version on businesswire.com: https://www.businesswire.com/news/home/20251204971089/en/
Vice President, Corporate Marketing & Investor Relations
+1 408-232-9003
Contact Us
Source: