Press Release
Back to Press Room
Diodes Incorporated Optimizes PNP Transistors for Automotive Matrix LED Lighting
The automotive industry is migrating to adaptive LED headlights and rapidly adopting dynamic turn signals based on LED technology. This move is creating demand for dense and highly power-optimized transistors for shunting LEDs in matrix lighting and sweeping indicator applications.
The ZXTP56060FDBQ and ZXTP56020FDBQ address this demand with an optimized solution for controlling LED strings. Fully AEC-Q101 qualified, with very low VCE(SAT), the devices offer 60V (ZXTP56060FDBQ) or 20V (ZXTP56020FDBQ) breakdown voltages while delivering a continuous collector current of 2A. The ZXTP56020FDBQ features a maximum VCE(SAT) of 200mV at an LED current of 700mA, which minimizes power dissipation and lowers operating temperature to improve lifetime and system reliability, while offering a maximum power dissipation of 2.47W to enable compact design.
ZXTP56060FDBQ and ZXTP56020FDBQ are manufactured in IATF 16949 certified facilities and are compatible with the Automotive Industry Action Group’s Production Part Approval Process (PPAP). The devices are supplied in the compact DFN2020 package (2mm x 2mm x 0.6mm) priced at $0.1949 each in 3000 piece quantities.
About
View source version on businesswire.com: https://www.businesswire.com/news/home/20200723005105/en/
Company Contact:
VP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
EVP, Investor Relations
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: