Diodes Incorporated
Investors

Press Releases

Press Release

Back to Press Room

High-Efficiency Multi-Phase SPI Boost Controller From Diodes Incorporated Enables Robust, Flexible Automotive Headlight Systems

Mar 12, 2026

PLANO, Texas--(BUSINESS WIRE)--Mar. 12, 2026-- Diodes Incorporated (DIODES) (Nasdaq: DIOD) strengthens its power management portfolio with the introduction of the AL8859Q. This automotive-compliant* multi-phase SPI boost controller is designed to meet the power density, efficiency, EMI, and functional safety requirements of advanced headlight control units. The device serves as the primary constant-voltage pre-stage for adaptive front lighting systems, including high beams, low beams, daytime running lights (DRL), turn indicators, fog lights, and cornering lights, as one integrated lighting module. The AL8859Q also addresses broader power systems for automotive applications.

The AL8859Q integrates a current-mode multi-phase boost architecture with a wide 4.5V to 60V input voltage range, enabling operation across standard 5V, 12V, 24V, and 48V supply rails. It also improves output voltage tolerance under load dump and transient conditions through programmable registers. A single device supports two phases; scaling to three or four phases requires synchronizing devices. This makes it suitable for 100W to 400W output power with a balanced thermal distribution, low ripple current, and system efficiency of ~95%, while minimizing external component stress by using Diodes Incorporated’s automotive-compliant discrete components, including MOSFETs, SBRs, and TVS diodes.

The SPI digital interface programs the register map to control output voltage, switching frequency, current limits, and protection thresholds. Such software programming, flexibility, and reconfiguration allow for a single hardware platform design to be adapted across multiple vehicle applications. Integrated one-time programmable memory enables production line configuration and fail-safe or stand-alone operation, reducing MCU dependency and making system operation more robust. The device includes extensive diagnostics, including thermal warning and shutdown, overvoltage and undervoltage protection, current limiting, SPI error detection, and VDRIVE monitoring. This enables continuous system status reporting and facilitates functional safety-capable** compliance.

The AL8859Q incorporates spread-spectrum frequency modulation to ease compliance with CISPR 25 Class 5 EMI requirements, reducing the need for bulky external filtering and lowering overall BOM costs. The device boasts a voltage accuracy of ±0.5% at 50V (typ.), ensuring a stable supply for downstream LED drivers with high-current accuracy. This improves light consistency and reliability across operating conditions.

Housed in a compact wettable flank V-QFN4040-24/SWP package measuring 4mm x 4mm, the device optimizes PCB space while enabling automated optical inspection to ensure solder joint reliability.

The AL8859Q is priced at $0.60 in 10,000-piece quantities. A standard compliance version, the AL8859, is available and suitable for industrial and consumer applications.

For more information, visit: https://www.diodes.com/products/power-management/dc-dc-converters/external-power-stage/boost-controller#.

About Diodes Incorporated

Diodes Incorporated (Nasdaq: DIOD) delivers high-quality semiconductor products to the world’s leading companies in the automotive, industrial, computing, consumer electronics, and communications markets. We leverage our expanded product portfolio of analog and power solutions combined with a flexible hybrid manufacturing model that meet customers’ needs. Our broad range of application-specific products, delivered through a total solutions sales approach and supported by global operations including engineering, testing, manufacturing, and customer service, enable us to be a premier provider for high-growth markets. For more information, visit www.diodes.com.

*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.

**Functional safety-capable - FuSa FIT, FMD, and Pin FMA provided to assist in ASIL systems.

The Diodes logo is a registered trademark of Diodes Incorporated in the United States and other countries.

All other trademarks are the property of their respective owners.

© 2026 Diodes Incorporated. All Rights Reserved.

Company Contact:
Gurmeet Dhaliwal
Vice President, Corporate Marketing & Investor Relations
Diodes Incorporated
+1 408-232-9003
Contact Us

Source: Diodes Incorporated (P)