Press Release
Back to Press Room
Industry-Leading 100V PowerDI®8080-5 Packaged MOSFET From Diodes Incorporated Provides Low RDS(ON) to Deliver High-Efficiency Designs in 48V Automotive Systems
Engineers can leverage the 1.5mΩ (max.) RDS(ON) of the 100V-rated DMTH10H1M7SPGWQ in 48V BLDC motor drives used in power steering and braking systems. Other high-power applications include battery disconnect switches and on-board chargers (OBC). Designers can also choose from the 80V-rated DMTH81M2SPGWQ.
The 40V-rated DMTH4M40SPGWQ features a maximum RDS(ON) of 0.4mΩ, one of the lowest in the industry, suitable for 12V BLDC motors and DC-DC applications. The 40V-rated logic MOSFET DMTH4M40LPGWQ offers a low RDS(ON) of 0.64mΩ at a gate-source voltage (VGS) of 4.5V for low-voltage, microcontroller-driven automotive applications, such as actuators/fan controls and load switches, without sacrificing on-state losses. The 60V-rated DMTH6M70SPGWQ offers high performance for 24V applications.
The PowerDI8080-5 package has a PCB footprint of just 64mm2, approximately 40% of the area occupied by the legacy TO-263 (D2PAK) package, alongside an off-board profile of 1.7mm, making it ideal for small-footprint applications. Furthermore, copper clip die bonding reduces the thermal resistance (RthJC) to as low as 0.3°C/W, which enables drain currents as high as 847A without risk of damage. The gullwing lead configuration facilitates automated optical inspection (AOI) and enhances temperature cycling reliability, supporting robust automotive manufacturing processes.
The PowerDI8080-5 N-channel MOSFETs are priced in 5,000 piece quantities as follows:
DMTH10H1M7SPGWQ:
DMTH81M2SPGWQ:
DMTH4M40SPGWQ:
DMTH4M40LPGWQ:
DMTH6M70SPGWQ:
DMTH4M72SPGWQ:
Standard-compliance versions are also available and are suitable for industrial and commercial applications.
About
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
PowerDI® is a registered trademark of
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2026
View source version on businesswire.com: https://www.businesswire.com/news/home/20260325121520/en/
Company Contact:
Vice President, Corporate Marketing & Investor Relations
+1 408-232-9003
Contact Us
Source: