Press Release
Back to Press Room
Intelligent High-Side Switch from Diodes Incorporated Enables Assured Automotive System Reliability
The ZXMS81045SPQ features a 41V-rated N-channel FET with onboard circuitry that provides protection against short circuits, manages inrush currents, and safeguards against overvoltage conditions including load dumps. In addition, the ZXMS81045SPQ also features overtemperature protection with auto-restart, plus protection against electro-static discharges (ESD). Loss of ground and reverse polarity protection can also be implemented with the aid of a few external components.
A dedicated current sense (IS) pin provides precision analog current monitoring of the output and fault indication for short to battery; short to ground and open load detection.
The ZXMS81045SPQ provides an efficient, reliable, smaller footprint alternative to relays, fuses, and discrete circuits. It is also a form, fit, and functional equivalent for existing power switch devices, where customers need improved product supply.
The ZXMS81045SPQ is qualified to AEC-Q100, PPAP capable, and manufactured in IATF 16949 certified facilities. It is supplied in a SO-8EP package and is available at
About
The Diodes logo is a registered trademark of
DIODES is a trademark of
IntelliFET is a registered trademark of
View source version on businesswire.com: https://www.businesswire.com/news/home/20230214005161/en/
Company Contact:
SVP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
President
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: