Press Release
Back to Press Room
Single-Chip Synchronous Buck Controller with USB PD3.1 Source Controller from Diodes Incorporated Simplifies Automotive USB Type-C Charging Designs
Operating from a 4V to 36V input, the device supports USB PD3.1 extended power range (EPR) and adjustable voltage supply (AVS) up to 28V, and standard power range (SPR) and programmable power supply (PPS) up to 21V. These capabilities enable USB Type-C charging ports delivering up to 140W.
The constant-frequency synchronous step-down controller with high drive strength, optimized dead‑time, and an elevated gate‑drive voltage enables efficient mid‑ to high‑power charging using external N-channel MOSFETs. This allows designers to choose MOSFETs that optimize efficiency and thermal performance. To further enhance converter power efficiency, the VIN DC power pass-through mode is supported. This architecture allows the high-side MOSFET to act as the VBUS switch, eliminating the need for an additional output switch and further reducing system cost.
The APK43070Q integrates an I2C interface with a controller/target addressing scheme. This enables smart power sharing across up to eight USB Type-C ports through resistor selection without an external microcontroller (MCU). The result is a simpler system architecture for multi-port charging platforms.
The device includes several protection features to improve reliability. These include overvoltage, overcurrent, undervoltage, and overtemperature protection, plus connector moisture detection. The CC1/CC2 and DP/DN pins tolerate short-to-VBUS events up to 30V, helping protect the system from accidental faults.
The APK43070Q is available in the 4mm x 4mm W-QFN4040-24/SWP (Type A1-B) package and priced at
For more information about USB Type-C and USB Power Delivery products, please visit: https://www.diodes.com/products/power-management/usb-type-c-and-usb-power-delivery-ic.
About
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2026
View source version on businesswire.com: https://www.businesswire.com/news/home/20260527583633/en/
Company Contact:
Vice President, Corporate Marketing & Investor Relations
+1 408-232-9003
Contact Us
Source: