Press Release
Back to Press Room
PCIe 4.0 Mux/DeMux ReDrivers From Diodes Incorporated Address Challenges of Routing High-Speed Serial Bus Signals
As microprocessor manufacturers continue to push the performance envelope in serial bus speeds, differential ReDrivers are essential in applications that need to implement longer PCB trace lengths without introducing additional signal latency. The PI3EQX16612 and PI3EQX16621 offer four channels in a single package at speeds of up to 16Gbps per channel. This combination supports the routing of high-speed serial interfaces across motherboards where longer signal traces are needed to mitigate the effect of more densely populated cards.
With full backwards-compatibility to PCIe 1.0, the PI3EQX16612 and PI3EQX16621 ReDrivers offer an adjustable output linear swing, flat gain and equalization, all of which are configurable through pin strapping. These features allow design optimization to reduce intersymbol interference across a range of different physical mediums without the need for firmware configuration.
The linear equalization function operates across speeds from 2.5Gbps to 16Gbps, making it suitable for systems utilizing PCIe 1.0, 2.0, 3.0, and 4.0. Each of the four channels is independently configurable, allowing designers complete flexibility to configure each channel based on the circuit conditions, such as trace length, signal integrity, and component placement.
PI3EQX16612 and PI3EQX16621 are available now priced from
PCI Express® and PCIe® are trademarks or registered trademarks and/or service marks of
ReDriver™ is a trademark of
About
View source version on businesswire.com: https://www.businesswire.com/news/home/20200421005105/en/
Company Contact:
VP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
EVP, Investor Relations
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: