Press Release
Back to Press Room
HDMI 2.1 Active Switch from Diodes Incorporated is Optimized for Signal Integrity, Power, and Cost
The PI3HDX12221 is the first HDMI 2.1 active switch with a non-blocking linear ReDriver. This non-blocking design delivers longer channel extension by transparently conveying differential signals from the source to the receiver, facilitating the channel link training by host and end device.
Features such as automatic input signal detection help reduce system power by shifting into low power mode when no signal is available. The 4-channel differential design operates from a single 3.3V supply at data rates up to 12Gbps, and a maximum equalizer gain of +11dB for HDMI 2.1 at 6GHz, and +7dB for HDMI 2.0 at 3GHz.
Designing with the PI3HDX12221 is simplified due to the use of pin-strapping to configure equalization gains, flat gains and output swing linearity. Using combinational logic control results in fewer control signals and, therefore, fewer pins, leading to a compact design. The PI3HDX12221 is available in a 40-pin TQFN package measuring 3mm x 6mm, making it suitable for use in very small end applications.
The PI3HDX12221 is available now, priced at
HDMI™ and High-Definition Multimedia Interface™ are trademarks or registered trademarks of
ReDriver™ is a trademark of
About
View source version on businesswire.com: https://www.businesswire.com/news/home/20200428005178/en/
Company Contact:
VP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
EVP, Investor Relations
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: