Press Release
Back to Press Room
40V Synchronous Buck Converters from Diodes Incorporated Deliver High Efficiency with Low EMI for Automotive POL Applications
With a fully integrated 75mΩ high-side power MOSFET and 45mΩ low-side power MOSFET, AP6435xQ provides high-efficiency step-down DC-DC conversion. The design of the AP6435xQ’s gate drive/bootstrap enables the devices to operate in low drop out (LDO) mode, allowing near 100% duty cycle.
To increase efficiency as the load current approaches zero, the devices enter pulse frequency modulation (PFM), resulting in a quiescent current of just 22μA. They also feature frequency spread spectrum (FSS) with a switching frequency jitter of ±6% and a proprietary gate driver scheme, which reduces high frequency radiated EMI noise caused by MOSFET switching.
The AP64350Q, AP64351Q, and AP64352Q have distinct additional feature sets that optimize performance in slightly different ways. The AP64350Q and AP64352Q have an adjustable switching frequency (100kHz - 2.2MHz) and can also be synchronized to an external clock. This provides the design flexibility to deliver a choice of low frequency with extremely high efficiency, or high frequency for small form factor solutions whose switching frequency is outside the AM band. The AP64351Q and AP64352Q have programmable soft-start, which reduces in-rush currents, while the AP64350Q and AP64351Q have external compensation to optimize loop response.
The AP64350Q, AP64351Q, and AP64352Q are qualified to AEC-Q100 Grade 1, support PPAP documentation, and are manufactured in IATF 16949 certified facilities. The devices are available in the SO-8EP package priced at
About
View source version on businesswire.com: https://www.businesswire.com/news/home/20200714005067/en/
Company Contact:
VP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
EVP, Investor Relations
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: