Press Release
Back to Press Room
Dual Digital Interface, Multi-Channel LED Driver from Diodes Incorporated Addresses RGB and Single-Color Solid-State Lighting
The AL5887 has a total of 36 independent programmable channels and can drive up to 12 RGB LED modules or 36 single-color emitters. It features an internal 12-bit pulse-width modulation (PWM) for color and 6-bit analog brightness control, which can be accessed through either SPI or I2C interfacing.
There are three programmable banks for software control of each color, making it easier to program and set RGB lighting module patterns. Having an independent color-mixing and brightness register per channel enables better color-mixing schemes. The dimming function relies on a PWM duty cycle from 3% to 100%. Once the duty cycle goes below 3%, internal circuitry converts the output to analog dimming, maintaining linearity. By combining PWM and analog dimming functions, a dimming ratio greater than 100K to 1 can be achieved.
The AL5887 incorporates advanced diagnostics with fault-reporting functions. Its comprehensive set of built-in protection capabilities ensures reliable operation and continued safety—including both short-circuit and open-LED protection, as well as overtemperature shutdown. The pre-event overtemperature shutdown warning also results in earlier system protection.
Using the two external hardware address pins, up to four of these devices can be connected together in I2C mode. Inclusion of an internal 16MHz oscillator avoids the need for an external high-precision clock, reducing the overall bill-of-materials (BOM) cost.
The AL5887 LED driver from Diodes is supplied in a 52-pin wettable QFN package, with exposed pad for better heat dissipation, and is available at
About
The Diodes logo is a registered trademark of
DIODES is a trademark of
All other trademarks are the property of their respective owners.
View source version on businesswire.com: https://www.businesswire.com/news/home/20230131005169/en/
Company Contact:
SVP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
President
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: