Press Release
Back to Press Room
60V-Rated Synchronous Buck Converters from Diodes Incorporated Bring Enhanced Efficiency to Automotive PoL Applications
Thanks to their low quiescent current (IQ) of 40μA, the AP66200Q and AP66300Q meet the <100µA standby requirements associated with many automotive applications. They are easily configured to operate in either pulse frequency modulation (PFM) or pulse width modulation (PWM) modes. When in PFM mode, improved efficiency will be achieved at light loads. Operation in PWM mode will result in low ripple across all loads.
Both devices have adjustable switching frequency capabilities (up to 2.5MHz) and can be synchronized to avoid beat frequency issues. Engineers have the flexibility to choose between high-efficiency operation or a smaller system design. Their low on-state resistance (RDS(ON)) values and enhanced efficiency modes enable a substantial reduction in internal power dissipation. The soft-start pin is programmable to reduce inrush current and can be employed for tracking multiple output voltages.
The AP66200Q and AP66300Q are AEC-Q100 Grade 1 qualified, manufactured in IATF 16949 certified facilities, and support PPAP documentation. They are each supplied in compact 16-pin U-QFN4040-16/SWP (Type UXB) packages and are available at
About
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
©2023
View source version on businesswire.com: https://www.businesswire.com/news/home/20230309005173/en/
Company Contact:
SVP, Worldwide Sales and Marketing
P: 972-987-3900
Contact Us
Investor Relations Contact:
President
P: 949-224-3874
E: lsievers@sheltongroup.com
Source: