Press Release
Back to Press Room
Low-Voltage Hall Latches from Diodes Incorporated Enable High-Sensitivity Sensing in Industrial and Automotive Motor Control Applications
Device options in this series offer a choice of three high-sensitivity BOP and BRP settings (+/-7Gauss, +/-18Gauss, and +/-50Gauss) with tight operating windows to provide accurate and reliable switching points. These latches have a fast 30kHz sensing bandwidth to support higher rotational speed-sensing, while their high levels of protection against electrostatic discharge (ESD), 8kV human body model (HBM), and 2kV charge device model (CDM) ensure robust operation.
These AEC-Q100 Grade 0 qualified latches, which feature a chopper-stabilized architecture and an internal regulator with temperature compensation, have been optimized to operate reliably across the 2.4V to 5.5V supply range and the entire -40 to +150°C temperature range. They are manufactured in IATF 16949 certified facilities and support PPAP documentation.
The AH171xQ series latches are available in SOT23 packages at
About
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2023
View source version on businesswire.com: https://www.businesswire.com/news/home/20230711396700/en/
Head of Corporate Marketing & Investor Relations
+1 408-232-9003
Contact Us
Source: