Press Release
Back to Press Room
Dual-Channel High-Side Switches from Diodes Incorporated Provide Robust Protection for Automotive Applications
The trio all feature a dual 41V-rated n-channel MOSFET array with onboard circuitry that protects against short circuits, manages inrush currents, and safeguards against overvoltage conditions including load dumps. In addition, the switches provide overtemperature protection with auto-restart, plus protection against electrostatic discharge damage. Loss of ground and reverse polarity protection can also be implemented with the aid of a few external components.
A dedicated current sense pin provides precise analog current monitoring of the outputs and fault indication for short-to-battery, short-to-ground, and open-load detection.
These IntelliFETs provide efficient, reliable, smaller footprint alternatives to relays, fuses, and discrete circuits. They are also form, fit, and functional equivalents for existing power switch devices, where customers need improved product supply.
The ZXMS82090S14PQ, ZXMS82120S14PQ, and ZXMS82180S14PQ are qualified to AEC-Q100, manufactured in IATF 16949 certified facilities, and support PPAP documentation. They are supplied in the thermally efficient SO-14EP package and are available at
About
IntelliFET is a registered trademark of
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2024
View source version on businesswire.com: https://www.businesswire.com/news/home/20240130531116/en/
Director, Investor Relations & Corporate Marketing
+1 408-232-9003
Contact Us
Source: