Press Release
Back to Press Room
Automotive-Compliant, Hall Effect ICs from Diodes Incorporated Offer Wide Choice of Switching Sensitivities for Optimal Proximity Detection
The unipolar AH332xQ is activated when the magnetic flux density of correct polarity exceeds the defined operating threshold (BOP), and switches off when the flux density falls below the release threshold (BRP). Ten sensitivity options are available, ranging from a highly sensitive 30G BOP to a low-sensitivity 275G BOP version, allowing for a wide range of magnet and distance choices for optimal sensing.
The omnipolar AH352xQ is activated when the magnetic flux density of either a magnetic south or
The BOP and BRP thresholds for both the AH332xQ and AH352xQ provide a tight operating window with sufficient hysteresis for reliable operation, while a low-temperature coefficient ensures the stability of the switching points.
The AH332xQ and AH352xQ Hall effect devices have an open-drain output and operate over a wide 3.0V to 28V supply voltage range and -40°C to +150°C temperature range, providing product design flexibility to meet the requirements of the harsh automotive environment. Even when physical stress is applied to the package, the devices maintain very accurate sensitivity levels. For enhanced robustness and reliability, the devices have reverse blocking diodes with Zener clamps on their supply pins, as well as overcurrent limits and Zener clamps on their open-drain output. ESD protection exceeds 8kV HBM and 1kV CDM, and the devices have a 40V load-dump capability.
The AH332xQ and AH352xQ are available at
About
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2024
View source version on businesswire.com: https://www.businesswire.com/news/home/20240910012657/en/
Director, Investor Relations & Corporate Marketing
+1 408-232-9003
Contact Us
Source: