Press Release
Back to Press Room
High-Efficiency Multi-Phase SPI Boost Controller From Diodes Incorporated Enables Robust, Flexible Automotive Headlight Systems
The AL8859Q integrates a current-mode multi-phase boost architecture with a wide 4.5V to 60V input voltage range, enabling operation across standard 5V, 12V, 24V, and 48V supply rails. It also improves output voltage tolerance under load dump and transient conditions through programmable registers. A single device supports two phases; scaling to three or four phases requires synchronizing devices. This makes it suitable for 100W to 400W output power with a balanced thermal distribution, low ripple current, and system efficiency of ~95%, while minimizing external component stress by using Diodes Incorporated’s automotive-compliant discrete components, including MOSFETs, SBRs, and TVS diodes.
The SPI digital interface programs the register map to control output voltage, switching frequency, current limits, and protection thresholds. Such software programming, flexibility, and reconfiguration allow for a single hardware platform design to be adapted across multiple vehicle applications. Integrated one-time programmable memory enables production line configuration and fail-safe or stand-alone operation, reducing MCU dependency and making system operation more robust. The device includes extensive diagnostics, including thermal warning and shutdown, overvoltage and undervoltage protection, current limiting, SPI error detection, and VDRIVE monitoring. This enables continuous system status reporting and facilitates functional safety-capable** compliance.
The AL8859Q incorporates spread-spectrum frequency modulation to ease compliance with CISPR 25 Class 5 EMI requirements, reducing the need for bulky external filtering and lowering overall BOM costs. The device boasts a voltage accuracy of ±0.5% at 50V (typ.), ensuring a stable supply for downstream LED drivers with high-current accuracy. This improves light consistency and reliability across operating conditions.
Housed in a compact wettable flank V-QFN4040-24/SWP package measuring 4mm x 4mm, the device optimizes PCB space while enabling automated optical inspection to ensure solder joint reliability.
The AL8859Q is priced at
For more information, visit: https://www.diodes.com/products/power-management/dc-dc-converters/external-power-stage/boost-controller#.
About
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
**Functional safety-capable - FuSa FIT, FMD, and Pin FMA provided to assist in ASIL systems.
The Diodes logo is a registered trademark of
All other trademarks are the property of their respective owners.
© 2026
View source version on businesswire.com: https://www.businesswire.com/news/home/20260312670182/en/
Company Contact:
Vice President, Corporate Marketing & Investor Relations
+1 408-232-9003
Contact Us
Source: